??
CAD model selection
75 ELK 8
HELP_VARIABLE
Company
Rollenbau
Description
EL - Wheel
Bill of material
75 ELK 8
ORDERNO
Article-number
75 ELK 8
WDAB
Wheel-Ø A x width B
75x25 mm
LC
Load capacity
60 kg
HW
Hub width
29 mm
FL
Fixing length
29 mm
WB
Wheel bearing
Cone bearing
BD
Bore diameter
8 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions