??
CAD model selection
75 CI-12
HELP_VARIABLE
Company
Rollenbau
Description
CI/Q - Wheel
Bill of material
75 CI-12
ORDERNO
Article-number
75 CI-12
WDAB
Wheel-Ø A x width B
75x32 mm
LC
Load capacity
170 kg
HW
Hub width
39 mm
FL
Fixing length
39 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
12.7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions