??
CAD model selection
75 SSFTM 20
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
75 SSFTM 20
ORDERNO
Article-number
75 SSFTM 20
WDWOF
Wheel-Ø without flange
75 mm
WDWF
Wheel-Ø with flange
100 mm
TRW
Tread width
25 mm
WW
Wheel width
37 mm
LC
Load capacity
1000 kg
HW
Hub width
37 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions