??
CAD model selection
75 SPK 20
HELP_VARIABLE
Company
Rollenbau
Description
SP - Single-flanged Wheel
Bill of material
75 SPK 20
ORDERNO
Article-number
75 SPK 20
WDWOF
Wheel-Ø without flange
75 mm
WDWF
Wheel-Ø with flange
100 mm
TRW
Tread width
30 mm
WW
Wheel width
40 mm
LC
Load capacity
700 kg
HW
Hub width
47 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions