??
CAD model selection
75 SPEK 20
HELP_VARIABLE
Company
Rollenbau
Description
SPE - Single-flanged Wheel
Bill of material
75 SPEK 20
ORDERNO
Article-number
75 SPEK 20
WDWOF
Wheel-Ø without flange
75 mm
WDWF
Wheel-Ø with flange
100 mm
TRW
Tread width
30 mm
WW
Wheel width
40 mm
LC
Load capacity
700 kg
HW
Hub width
40 mm
WB
Wheel bearing
2 Ball bearings ZZ
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions