??
Селекция на CAD модел
75 SFTTM 25
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
75 SFTTM 25
ORDERNO
Article-number
75 SFTTM 25
WDAB
Wheel-Ø A x width B
75x60 mm
LC
Load capacity
2400 kg
HW
Hub width
60 mm
WB
Wheel bearing
Tapered ball bearing
BD
Bore diameter
25 mm
Preview - Generation
Преглед
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions