??
CAD model selection
75 SDFTM 25
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
75 SDFTM 25
ORDERNO
Article-number
75 SDFTM 25
WDWOF
Wheel-Ø without flange
75 mm
WDWF
Wheel-Ø with flange
100 mm
TRW
Tread width
35 mm
WW
Wheel width
60 mm
LC
Load capacity
1400 kg
HW
Hub width
60 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
25 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions