??
CAD模型选择
75 SDFK 30
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
75 SDFK 30
ORDERNO
Article-number
75 SDFK 30
WDWOF
Wheel-Ø without flange
75 mm
WDWF
Wheel-Ø with flange
100 mm
TRW
Tread width
35 mm
WW
Wheel width
60 mm
LC
Load capacity
1400 kg
HW
Hub width
60 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
30 mm
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions