??
CAD model selection
75 GKL 6
HELP_VARIABLE
Company
Rollenbau
Description
G - Wheel
Bill of material
75 GKL 6
ORDERNO
Article-number
75 GKL 6
WDAB
Wheel-Ø A x width B
75x25 mm
LC
Load capacity
60 kg
HW
Hub width
29 mm
FL
Fixing length
29 mm
WB
Wheel bearing
2 Cone bearings
BD
Bore diameter
6 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions