??
CAD model selection
70x25 WUDPK 20
HELP_VARIABLE
Company
Rollenbau
Description
WUDPK - Guide Rollers
Bill of material
70x25 WUDPK 20
ORDERNO
Article-number
70x25 WUDPK 20
WDAB
Wheel-Ø A x width B
70x25
LC
Load capacity
200 kg
TYPE
Type
X
FL
Fixing length
14 mm
WB
Wheel bearing
1 Ball bearing 6204 ZZ
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions