??
CAD model selection
70x20 VKRK 20
HELP_VARIABLE
Company
Rollenbau
Description
VKRK - Wheel
Bill of material
70x20 VKRK 20
ORDERNO
Article-number
70x20 VKRK 20
WDAB
Wheel-Ø A x width B
70x20 mm
LC
Load capacity
130 kg
HW
Hub width
12 mm
WB
Wheel bearing
1 Ball bearing 6004-ZZ
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions