??
CAD model selection
69A/50-42/1
HELP_VARIABLE
Company
Rollenbau
Description
69A/69SP/69S/PS125-BA - Swivel castor
Bill of material
69A/50-42/1
ORDERNO
Article-number
69A/50-42/1
WDAB
Wheel-Ø A x width B
50x42 mm
LC
Load capacity
100 kg
H
Overall height H
85 mm
TP
Dimension of top plate
95x70 mm
HS
Hole spacing
75x50 mm
HD
Hole-Ø
7.0 mm
SR
Swivel radius
63.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions