??
CAD model selection
670 PT 75 GK
HELP_VARIABLE
Company
Rollenbau
Description
670 PT-GK/G/GL/GKL - Fixed castor
Bill of material
670 PT 75 GK
ORDERNO
Article-number
670 PT 75 GK
WDAB
Wheel-Ø A x width B
75x25 mm
LC
Load capacity
60 kg
H
Overall height H
97 mm
TP
Dimension of top plate
58x58 mm
HS
Hole spacing
40x40/42x42 mm
HD
Hole-Ø
6.2 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions