??
CAD model selection
65x30 H15
HELP_VARIABLE
Company
Rollenbau
Description
H - Drive Wheel
Bill of material
65x30 H15
ORDERNO
Article-number
65x30 H15
WDAB
Wheel-Ø A x width B
65x30 mm
LC
Load capacity
120 kg
HW
Hub width
41 mm
WB
Wheel bearing
Bore H7 and keyway for DIN 6885
BD
Bore diameter
mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions