??
CAD model selection
635 30 G
HELP_VARIABLE
Company
Rollenbau
Description
635-G - Fixed castor
Bill of material
635 30 G
ORDERNO
Article-number
635 30 G
WDAB
Wheel-Ø A x width B
30x14 mm
LC
Load capacity
35 kg
H
Overall height H
33 mm
TP
Dimension of top plate
46x20 mm
HS
Hole spacing
35 mm
HD
Hole-Ø
5.2 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions