??
CAD model selection
635 16 P
HELP_VARIABLE
Company
Rollenbau
Description
635-P - Fixed castor
Bill of material
635 16 P
ORDERNO
Article-number
635 16 P
WDAB
Wheel-Ø A x width B
16x16 mm
LC
Load capacity
30 kg
H
Overall height H
20 mm
TP
Dimension of top plate
43x22 mm
HS
Hole spacing
32 mm
HD
Hole-Ø
5.2 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions