??
CAD model selection
63 SPA-16
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
63 SPA-16
ORDERNO
Article-number
63 SPA-16
WDWOF
Wheel-Ø without flange
62 mm
WDWF
Wheel-Ø with flange
80 mm
TRW
Tread width
18 mm
WW
Wheel width
26.0 mm
LC
Load capacity
100 kg
HW
Hub width
30.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
16 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions