??
CAD model selection
61BR-100 SUB
HELP_VARIABLE
Company
Rollenbau
Description
61BR-ZK/SUB - Swivel castor with wheel brake
Bill of material
61BR-100 SUB
ORDERNO
Article-number
61BR-100 SUB
WDAB
Wheel-Ø A x width B
100x43 mm
LC
Load capacity
300 kg
H
Overall height H
125 mm
TP
Dimension of top plate
128x102 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
100 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions