??
CAD model selection
61-75 CI
HELP_VARIABLE
Company
Rollenbau
Description
61-CI/CIB/CIK/QK - Swivel castor
Bill of material
61-75 CI
ORDERNO
Article-number
61-75 CI
WDAB
Wheel-Ø A x width B
75x32 mm
LC
Load capacity
170 kg
H
Overall height H
95 mm
TP
Dimension of top plate
105x80 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
62.5 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions