??
CAD model selection
61-101 P
HELP_VARIABLE
Company
Rollenbau
Description
61-NY/PK/PB/P - Swivel castor
Bill of material
61-101 P
ORDERNO
Article-number
61-101 P
WDAB
Wheel-Ø A x width B
100x37 mm
LC
Load capacity
340 kg
H
Overall height H
125 mm
TP
Dimension of top plate
128x102 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
76.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions