??
CAD model selection
61-100 CI
HELP_VARIABLE
Company
Rollenbau
Description
61-CI/CIB/CIK/QK - Swivel castor
Bill of material
61-100 CI
ORDERNO
Article-number
61-100 CI
WDAB
Wheel-Ø A x width B
100x38 mm
LC
Load capacity
340 kg
H
Overall height H
125 mm
TP
Dimension of top plate
128x102 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
76.0 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions