??
CAD model selection
60x20 VKRK 17
HELP_VARIABLE
Company
Rollenbau
Description
VKRK - Wheel
Bill of material
60x20 VKRK 17
ORDERNO
Article-number
60x20 VKRK 17
WDAB
Wheel-Ø A x width B
60x20 mm
LC
Load capacity
120 kg
HW
Hub width
12 mm
WB
Wheel bearing
1 Ball bearing 6203-ZZ
BD
Bore diameter
17 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions