??
CAD model selection
600 SSF-100
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
600 SSF-100
ORDERNO
Article-number
600 SSF-100
WDWOF
Wheel-Ø without flange
600 mm
WDWF
Wheel-Ø with flange
660 mm
TRW
Tread width
100 mm
WW
Wheel width
130 mm
LC
Load capacity
33600 kg
HW
Hub width
130 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
100 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions