??
CAD model selection
600 SFTTM 150
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
600 SFTTM 150
ORDERNO
Article-number
600 SFTTM 150
WDAB
Wheel-Ø A x width B
600x150 mm
LC
Load capacity
50400 kg
HW
Hub width
150 mm
WB
Wheel bearing
Tapered ball bearing
BD
Bore diameter
150 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions