??
CAD Model seçimi
600 SFT-100
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
600 SFT-100
ORDERNO
Article-number
600 SFT-100
WDAB
Wheel-Ø A x width B
600x150 mm
LC
Load capacity
50400 kg
HW
Hub width
150 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
100 H7 mm
Preview - Generation
Öngörünüm
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions