??
CAD model selection
570/65
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
570/65
ORDERNO
Article-number
570/65
WDAB
Wheel-Ø A x width B
65x12 mm
LC
Load capacity
137.0 kg
GD
Groove depth
5.0 mm
GW
Groove width
4.00 mm
HW
Hub width
13.0 mm
FL
Fixing lenght
8.0 mm
WB
Wheel bearing
1 Ball bearing
BD
Bore diameter
10.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions