??
CAD model selection
57/76
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
57/76
ORDERNO
Article-number
57/76
WDAB
Wheel-Ø A x width B
76x15 mm
LC
Load capacity
75.0 kg
GD
Groove depth
5.0 mm
GW
Groove width
5.50 mm
HW
Hub width
17.0 mm
FL
Fixing lenght
17.0 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
11.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions