??
CAD模型選擇
57/90
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
57/90
ORDERNO
Article-number
57/90
WDAB
Wheel-Ø A x width B
90x18 mm
LC
Load capacity
130.0 kg
GD
Groove depth
10.0 mm
GW
Groove width
5.00 mm
HW
Hub width
21.0 mm
FL
Fixing lenght
21.0 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
10.0 mm
Preview - Generation
預覽
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

Embedded user actions