??
CAD model selection
560/98
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
560/98
ORDERNO
Article-number
560/98
WDAB
Wheel-Ø A x width B
98x20 mm
LC
Load capacity
150.0 kg
GD
Groove depth
9.0 mm
GW
Groove width
3.00 mm
HW
Hub width
20.0 mm
FL
Fixing lenght
20.0 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
10.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions