??
CAD model selection
56/126
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
56/126
ORDERNO
Article-number
56/126
WDAB
Wheel-Ø A x width B
126x34 mm
LC
Load capacity
250.0 kg
GD
Groove depth
14.0 mm
GW
Groove width
7.50 mm
HW
Hub width
43.0 mm
FL
Fixing lenght
43.0 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
30.5 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions