??
CAD model selection
56/100
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
56/100
ORDERNO
Article-number
56/100
WDAB
Wheel-Ø A x width B
100x12 mm
LC
Load capacity
70.0 kg
GD
Groove depth
9.5 mm
GW
Groove width
2.00 mm
HW
Hub width
17.0 mm
FL
Fixing lenght
17.0 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
10.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions