??
CAD模型选择
56/78
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
56/78
ORDERNO
Article-number
56/78
WDAB
Wheel-Ø A x width B
78x12 mm
LC
Load capacity
50.0 kg
GD
Groove depth
4.0 mm
GW
Groove width
4.00 mm
HW
Hub width
15.0 mm
FL
Fixing lenght
15.0 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
10.0 mm
Preview - Generation
预览
3D
尺寸标注
2D

Embedded user actions