??
CAD model selection
5511/70
HELP_VARIABLE
Company
Rollenbau
Description
Gate Rollers - Roller
Bill of material
5511/70
ORDERNO
Article-number
5511/70
WDAB
Wheel-Ø A x width B
70x18 mm
LC
Load capacity
250 kg
GD
Groove depth
6.0 mm
GW
Groove width
9 mm
HW
Hub width
18.0 mm
TL
Thread lenght
45 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions