??
CAD model selection
551 PT 125 PU
HELP_VARIABLE
Company
Rollenbau
Description
551 PT PU - Swivel castor with total lock
Bill of material
551 PT 125 PU
ORDERNO
Article-number
551 PT 125 PU
WDAB
Wheel-Ø A x width B
125x20+20 mm
LC
Load capacity
100 kg
H
Overall height H
154 mm
TP
Dimension of top plate
77x67 mm
HS
Hole spacing
61.5x51.5 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
132 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions