??
CAD model selection
550 PT 100 PUEL
HELP_VARIABLE
Company
Rollenbau
Description
550 PT PUEL - Swivel castor
Bill of material
550 PT 100 PUEL
ORDERNO
Article-number
550 PT 100 PUEL
WDAB
Wheel-Ø A x width B
100x20+20 mm
LC
Load capacity
100 kg
H
Overall height H
124 mm
TP
Dimension of top plate
55x55 mm
HS
Hole spacing
42x42/40x40 mm
HD
Hole-Ø
6.2 mm
SR
Swivel radius
105 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions