??
CAD model selection
541 PT 75 PEL
HELP_VARIABLE
Company
Rollenbau
Description
541 PT PEL - Swivel castor with wheel brake
Bill of material
541 PT 75 PEL
ORDERNO
Article-number
541 PT 75 PEL
WDAB
Wheel-Ø A x width B
75x13+13 mm
LC
Load capacity
60 kg
H
Overall height H
96 mm
TP
Dimension of top plate
55x55 mm
HS
Hole spacing
42x42/40x40 mm
HD
Hole-Ø
6.2 mm
SR
Swivel radius
88 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions