??
CAD model selection
541 M8 50 P
HELP_VARIABLE
Company
Rollenbau
Description
541 M8/M10/M12 P - Swivel castor with wheel brake
Bill of material
541 M8 50 P
ORDERNO
Article-number
541 M8 50 P
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
62 mm
TH
Thread
M8x15 mm
SR
Swivel radius
69 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions