??
CAD模型选择
541 10x34 50 PEL
HELP_VARIABLE
Company
Rollenbau
Description
541 PEL - Swivel castor with wheel brake
Bill of material
541 10x34 50 PEL
ORDERNO
Article-number
541 10x34 50 PEL
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
62 mm
BOLT
Bolt
10x34 mm
SR
Swivel radius
69 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions