??
CAD model selection
540 10x34 50 PUEL
HELP_VARIABLE
Company
Rollenbau
Description
540 PUEL - Swivel castor
Bill of material
540 10x34 50 PUEL
ORDERNO
Article-number
540 10x34 50 PUEL
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
62 mm
BOLT
Bolt
10x34 mm
SR
Swivel radius
46.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions