??
Seleção de modelos em CAD
540 M12 50 PUEL
HELP_VARIABLE
Company
Rollenbau
Description
540 M8/M10/M12 PUEL - Swivel castor
Bill of material
540 M12 50 PUEL
ORDERNO
Article-number
540 M12 50 PUEL
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
62 mm
TH
Thread
M12x15 mm
SR
Swivel radius
46.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Visualização
3D
Dimensão
2D

Embedded user actions