??
CAD model selection
531 M10 75 PUEL
HELP_VARIABLE
Company
Rollenbau
Description
531 M8/M10/M12 PUEL - Swivel castor with wheel brake
Bill of material
531 M10 75 PUEL
ORDERNO
Article-number
531 M10 75 PUEL
WDAB
Wheel-Ø A x width B
75x13+13 mm
LC
Load capacity
60 kg
H
Overall height H
93 mm
TH
Thread
M10x15 mm
SR
Swivel radius
88 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions