??
Seleção de modelos em CAD
531 M10 50 P
HELP_VARIABLE
Company
Rollenbau
Description
531 M8/M10/M12 P - Swivel castor with wheel brake
Bill of material
531 M10 50 P
ORDERNO
Article-number
531 M10 50 P
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
62 mm
TH
Thread
M10x15 mm
SR
Swivel radius
69 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Visualização
3D
Dimensão
2D

Embedded user actions