??
CAD model selection
531 11x30 75 P
HELP_VARIABLE
Company
Rollenbau
Description
531 P - Swivel castor with wheel brake
Bill of material
531 11x30 75 P
ORDERNO
Article-number
531 11x30 75 P
WDAB
Wheel-Ø A x width B
75x13+13 mm
LC
Load capacity
60 kg
H
Overall height H
93 mm
BOLT
Bolt
11x30 mm
SR
Swivel radius
88 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions