??
CAD模型选择
530 M12 75 P
HELP_VARIABLE
Company
Rollenbau
Description
530 M8/M10/M12 P - Swivel castor
Bill of material
530 M12 75 P
ORDERNO
Article-number
530 M12 75 P
WDAB
Wheel-Ø A x width B
75x13+13 mm
LC
Load capacity
60 kg
H
Overall height H
93 mm
TH
Thread
M12x15 mm
SR
Swivel radius
63.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions