??
CAD模型選擇
530 M12 50 P
HELP_VARIABLE
Company
Rollenbau
Description
530 M8/M10/M12 P - Swivel castor
Bill of material
530 M12 50 P
ORDERNO
Article-number
530 M12 50 P
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
62 mm
TH
Thread
M12x15 mm
SR
Swivel radius
46.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
預覽
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

Embedded user actions