??
Choix du modèle CAO
530 M10 50 P
HELP_VARIABLE
Company
Rollenbau
Description
530 M8/M10/M12 P - Swivel castor
Bill of material
530 M10 50 P
ORDERNO
Article-number
530 M10 50 P
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
62 mm
TH
Thread
M10x15 mm
SR
Swivel radius
46.0 mm
WB
Wheel bearing
Nylon plain bearing
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D

Embedded user actions