??
Selección de modelo CAD
530 11x22 50 P
HELP_VARIABLE
Company
Rollenbau
Description
530 P - Swivel castor
Bill of material
530 11x22 50 P
ORDERNO
Article-number
530 11x22 50 P
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
62 mm
BOLT
Bolt
11x22 mm
SR
Swivel radius
46.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Previsualización
3D
Dimensión
2D

Embedded user actions