??
CAD model selection
52 SPA-10
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
52 SPA-10
ORDERNO
Article-number
52 SPA-10
WDWOF
Wheel-Ø without flange
50 mm
WDWF
Wheel-Ø with flange
65 mm
TRW
Tread width
20 mm
WW
Wheel width
25.0 mm
LC
Load capacity
90 kg
HW
Hub width
25.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
10 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions