??
CAD model selection
51 SPA-15
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
51 SPA-15
ORDERNO
Article-number
51 SPA-15
WDWOF
Wheel-Ø without flange
50 mm
WDWF
Wheel-Ø with flange
65 mm
TRW
Tread width
24 mm
WW
Wheel width
32.0 mm
LC
Load capacity
100 kg
HW
Hub width
29.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions