??
CAD model selection
500x230 ESK 60
HELP_VARIABLE
Company
Rollenbau
Description
ES - Wheel
Bill of material
500x230 ESK 60
ORDERNO
Article-number
500x230 ESK 60
WDAB
Wheel-Ø A x width B
500x230 mm
LC
Load capacity
5000 kg
HW
Hub width
190 mm
FL
Fixing length
190 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
60 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions